text.skipToContent text.skipToNavigation

NS2222HC

by Burndy 

Catalog ID: NS2222HC

Cast Cu Alloy Bolted Coupler,4" IPS, Silicon Bronze H/W

Product Details

General

Application Substation
Connector Type Couplers
Installation Torque Recommended in-lb 660 LBS/in
Material Copper Alloy, Cast
Material - Hardware Silicon Bronze
One Wrench Installation Y
Physical Attribute - Number of Run Conductors 1
Physical Attribute - Number of Tap Conductors 1
Physical Attribute - Pad Orientation Straight
Plated N
Plating Type Unplated
Type Tube to Tube Couplers
UPC 781810277478
UPC 12 Digit 7818102774788

Dimensions

Dimension - B Length inch 3.25 in
Dimension - Height inch 5.76 in
Dimension - L Length Overall mm 184 mm
Dimension - Length BB inch 3.25 in
Dimension - Length Overall inch 7.25 in
Dimension - Width inch 7.44 in
Dimension - Width mm 189 mm

Electrical Ratings

Rating - KVA 230 kV

Conductor Related

Conductor - Connection Combination Tube to Tube
Conductor - Copper Tube Std Run 4 IPS
Conductor - Copper Tube Std Size 4 IPS
Conductor - Copper Tube Std Size Range 4 IPS
Conductor - Copper Tube Std Tap 4 IPS
Conductor Type CU Tube Std-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings