BUR_PPHID-264275_NS1515
BUR_PPHID-264275_NS1515

Substation - Copper Coupler - Straight

Brand:

Burndy

Catalog ID:

NS2020HC

Cast Cu Alloy Bolted Coupler,3" IPS, Silicon Bronze H/W.

Product details

General

Application
Substation
Connector Type
Couplers
Installation Torque Recommended in-lb
660 LBS/in
Material
Copper Alloy, Cast
Material - Hardware
Silicon Bronze
One Wrench Installation
Y
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Physical Attribute - Pad Orientation
Straight
Plated
N
Plating Type
Unplated
Type
Tube to Tube Couplers
UPC
781810143278
UPC 12 Digit
7818101432788

Dimensions

Dimension - B Length inch
3.25 in
Dimension - Height inch
4.64 in
Dimension - L Length Overall mm
184 mm
Dimension - Length BB inch
3.25 in
Dimension - Length Overall inch
7.25 in
Dimension - Width inch
6.19 in
Dimension - Width mm
157 mm

Conductor Related

Conductor - Connection Combination
Tube to Tube
Conductor - Copper Tube Std Run
3 IPS
Conductor - Copper Tube Std Size
3 IPS
Conductor - Copper Tube Std Size Range
3 IPS
Conductor - Copper Tube Std Tap
3 IPS
Conductor Type
CU Tube Std-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads

Customer Notices

Sales Drawings