text.skipToContent text.skipToNavigation

XP1515

by Burndy 

Catalog ID: XP1515

Cast Copper Alloy Expansion Coupler , 1 IN IPS, 9.50 IN L

Product Details

General

Application Substation
Connector Type Couplers
Installation Torque Recommended in-lb 240 in-lb
Material Copper Alloy
Material - Hardware DURIUM™ Silicon Bronze
One Wrench Installation Y
Physical Attribute - Number of Run Conductors 1
Physical Attribute - Number of Tap Conductors 1
Physical Attribute - Pad Orientation Straight
Plated N
Plating Type Unplated
Type Tube to Tube Couplers
UPC 781810005019
UPC 12 Digit 7818100050199

Dimensions

Dimension - Height inch 4.38 in
Dimension - L Length Overall mm 241 mm
Dimension - Length BB inch 3.00 in
Dimension - Length Overall inch 9.50 in

Electrical Ratings

Rating - KVA 230 kV

Conductor Related

Conductor - Connection Combination Tube to Tube
Conductor - Copper Tube Std Size 1 IPS
Conductor - Copper Tube Std Size Range 1 IPS
Conductor Type CU Tube Std-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings