text.skipToContent text.skipToNavigation

LSC556

by Burndy 

Catalog ID: LSC556

Cast Al Alloy Lightning Shield Clamp Assembly, 4/0 STR-556 AAC, 5.9 IN L, Galvanized Steel 3/8''-16 Eyebolt,insulation dia:1.16"

Product Details

General

Material Aluminum Alloy
Material - Hardware Galvanized Steel
Oxide Inhibitor Type Penetrox A-13
Plated N
Plating Type Unplated
Prefilled Oxide Inhibitor Y
Type Arc Protection Device
UPC 781810084953

Dimensions

Dimension - B Length fraction 1-1/2 in
Dimension - B Length inch 1.5 in
Dimension - L Length Overall mm 150 mm
Dimension - Length Overall inch 5.90 in

Conductor Related

Conductor - AL Str Size 4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil
Conductor - AL Str Size Range 4/0 AWG-556 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings