text.skipToContent text.skipToNavigation

Hot Line Tap Clamp, Bronze, Tin Plated, Inhibitor & Bag

By ANDERSON 

Catalog ID: BH4FTPXB

By ANDERSON
Catalog ID:  BH4FTPXB
Overhead Primary Tap, Hot Line Tap Clamp, Bronze, Copper, Range 0.162 - 0.745 in

  • High pressure developed by eyestem, lock washer assures permanent connection.
  • More Options

    Product Details

    General

    Bolt Installation Torque (Recommended) 0 ft-lbs
    Material Bronze
    Material - Body Bronze
    Material - Eyebolt Tin Plated Bronze
    Material - Eyestem Forged Silicon Bronze
    Material - Hex Nut Stainless Steel
    Material - Spring (on Eyestem) Stainless Steel
    Material - Washer Stainless Steel