text.skipToContent text.skipToNavigation

Hot Line Tap Clamp

by ANDERSON 

Catalog ID: BH4

Overhead Primary Tap, Hot Line Tap Clamp, Bronze, Copper, Range 0.162 - 0.745 in

  • High pressure developed by eyestem, lock washer assures permanent connection.
  • Product Details

    General

    Bolt Installation Torque (Recommended) 0 ft-lbs
    Material Bronze
    Material - Body Bronze
    Material - Eyebolt Bronze
    Material - Eyestem Forged Silicon Bronze
    Material - Hex Nut Stainless Steel
    Material - Spring (on Eyestem) Stainless Steel
    Material - Washer Stainless Steel
    Plating No
    UPC 096359291800

    Dimensions

    Weight 1.597 lb

    Electrical Ratings

    Maximum Current Rating Amps Continuous Rated for maximum rating of largest tap conductor in range

    Conductor Related

    Conductor Diameter (Tap) - Maximum 0.547 in
    Conductor Diameter (Tap) - Minimum 0.162 in
    Conductor Diameter - Maximum 0.745 in
    Conductor Diameter - Minimum 0.162 in
    Conductor Diameter Range 0.162 - 0.745

    Logistics

    Packaging Type Box
    Pallet Quantity 1200 EA

    Resources/Downloads