HUBBELL
Image of S1540CC Hot Line Tap Clamp, Bronze
* Representative image
Image of S1540CC Hot Line Tap Clamp, Bronze

Hot Line Tap Clamp, Bronze

Brand:

ANDERSON

Catalog ID:

S1540CC

Overhead Primary Tap, Hot Line Tap Clamp, Bronze, Copper, Range 0.502 - 1.028 in

Hot line tap clamp designed for use on copper conductor.

High pressure developed by eyestem, lock washer assures permanent connection.

Product details

General

Catalog Number

S1540CC

Material

Bronze

Material - Body

Bronze

Material - Eyebolt

Bronze

Material - Eyestem

Forged Silicon Bronze

Material - Hex Nut

Stainless Steel

Material - Keeper

Bronze

Material - Spring (on Eyestem)

Stainless Steel

Material - Washer

Stainless Steel

Plating

No

UPC

096359378532

Dimensions

Dimensions

3.000 in x 3.000 in x 7.750 in

Height

7.75 in

Length

3 in

Weight

1.989 lb

Width

3 in

Electrical Ratings

Maximum Current Rating Amps Continuous

Rated for maximum rating of largest tap conductor in range

Conductor Related

Conductor Diameter - Maximum

0.681 in

Conductor Diameter - Minimum

0.204 in

Conductor Diameter (Tap) - Maximum

1.03 in

Conductor Diameter (Tap) - Minimum

0.528 in

Conductor Diameter Range

0.204 - 0.681

Conductor Type

Copper

Logistics

Packaging Type

Box

Pallet Quantity

900

Resources and downloads

Specifications

Sales Drawings