text.skipToContent text.skipToNavigation

Connector, Triplex

by FARGO 

Catalog ID: GM128AKL

In-span phase connector and cover

  • High strength AL body and keeper, accepts up to 4 taps. Cover is included.
  • Product Details

    General

    Bolt Head Type Hex
    Bolt Installation Torque (Recommended) 0 ft-lbs
    Material Aluminum
    Material - Body Aluminum Alloy
    Material - Body Halves Aluminum Alloy
    Material - Bolt Aluminum Alloy
    Material - Bottom Member Aluminum Alloy
    Material - Hardware Aluminum Alloy
    Plating No
    Product Category Mechanical Connectors
    Style Two Bolt
    UPC 096359312420

    Dimensions

    Bolt Diameter 0.500 in
    Diameter - Bolt 0.5 in
    Weight 1.176 lb

    Conductor Related

    Conductor Compatibility ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Penguin-4/0-6/1;ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;AAC-Peachbell-6-7;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAC-Tulip-336.1-19;AAC-Daffodil-350-19;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18;AAAC 6201 Alloy-Alliance-246.9-6/18
    Conductor Diameter (Tap) - Maximum 0.47 in
    Conductor Diameter (Tap) - Minimum 0.204 in
    Conductor Diameter - Maximum 0.681 in
    Conductor Diameter - Minimum 0.292 in
    Conductor Diameter Range 0.292 - 0.681

    Certifications and Compliance

    UL Listed No