HUBBELL
BUR_PPHID-264293_KVS34
BUR_PPHID-264293_KVS34

KVS26, 2-piece OKLIP Service Connector for heavy duty applications

Brand:

Burndy

Catalog ID:

KVS26

Compact, two-piece, high strength, high copper alloy BURNDY OKLIP recommended for heavy duty connections. Neoprene rings hold DURIUM bolts in place during installation.Installed with ordinary wrench.Recommended tightening torque:180 in-lb.

  • Compact, 2-piece, high strength, high copper alloy, recommended for heavy duty connections
  • Neoprene rings hold silicon bronze bolts in place during installation
  • Installed with ordinary wrench

Features: Compact, Two-Piece, High Strength, High Copper Alloy BURNDY OKLIP Recommended For Heavy Duty Connections, Neoprene Rings Hold DURIUM Bolts In Place During Installation, Installed With Ordinary Wrench, Conductor Type: Run And Tap: Copperweld, Commercial Stranded Copper, Solid Copperweld, Installation Torque: 180 IN-LB, Conductor Spacer: No

Product details

General

Application

For Copper, Copperweld

Catalog Number

KVS26

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

180 LBS/in

Material

Copper

Plated

N

Plating Type

Unplated

Sub Brand

OKLIP

Trade Name

OKLIPâ„¢

Type

KVS, Compact

UPC

781810061206

UPC 12 Digit

7818100612066

Dimensions

Dimension - Height inch

1.74 in

Dimension - Height mm

44.20 mm

Dimension - Pad Width inch

1.06 in

Dimension - Stud Size inch

5/16 in

Dimension - Width inch

1.56 in

Dimension - Width mm

40 mm

Conductor Related

Conductor - Copper Solid Tap

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG

Conductor - Copper Solid Tap Range

6 AWG-2/0 AWG

Conductor - Copper Str Run Range

1 str. 2/0 str.

Conductor - Copper Str Tap Range

6 str. - 2/0 str.

Conductor - CopperWeld Solid Run

3/0

Conductor - CopperWeld Solid Tap

3/0

Conductor Type

  • CU C Str-Run
  • CU C Str-Tap
  • CU Weld C Solid-Run
  • CU Weld C Solid-Tap

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

RUS

Standards - Industry Standards Met

RUS

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads