text.skipToContent text.skipToNavigation

KVSU31

by Burndy 

Catalog ID: KVSU31

Tin-plated copper alloy connector with tin plated silicon bronze hardware. Spacer bar separates dissimilar conductors and provides long contact length,Tightening torque:325 in -lb,wrench size:3/4 cross flats.

Features: Compact, High Strength, Tin Plated Copper Alloy Two-Piece Connector With Spacer And Tin-Plated Silicon Bronze DURIUM Hardware, Recommended For Heavy Duty Connections, Spacer Separates Dissimilar Conductors And Provides Long Contact Length, Neoprene Ring Prevents Loss Of Shorter Bolt During Installation, Longer Peened Bolt Permits Swivel Action For Easier Installation, Use Of PENETROX Joint Compound Recommended With Aluminum And ACSR, Conductor Spacer: Yes, Installation Torque: 325 IN-LB, Conductor Type: Run: ACSR, 5005, AAAC, Commercial Stranded Aluminum, Commercial Stranded Copper, Solid Copper, Solid Copperweld, Steel Nominal Diameter, Tap: ACSR, 5005, AAAC, Commercial Stranded Aluminum, Commercial Stranded Copper, Solid Copper, Solid Copperweld, Steel Nominal Diameter, Width: 2-1/8 IN, Length: 1-3/8 IN, Height: 2-5/8 IN

Product Details

General

Application For All Combinations of Copper, Aluminum, ACSR, AAAC And 5005, Heavy Duty Connections
EU RoHS Indicator Yes
Installation Torque Recommended in-lb 325 LBS/in
Material Copper
Plated Y
Plating Type Tin
Sub Brand OKLIP
Trade Name OKLIP™
Type KVSU, Universal
UPC 781810082553
UPC 12 Digit 7818100825533

Dimensions

Dimension - Height fraction 2-5/8 in
Dimension - Height inch 2.62 in
Dimension - L Length Overall mm 35 mm
Dimension - Length Overall inch 1.38 in
Dimension - Stud Size inch 1/2 in
Dimension - Width fraction 2-1/8 in
Dimension - Width inch 2.12 in
Dimension - Width mm 54 mm

Conductor Related

Conductor - ACSR Str Run Range 4/0 ACSR - 300 kcmil
Conductor - ACSR Str Tap Range 6 ACSR - 300 kcmil
Conductor - AL Str Run Range 250 kcmil- 350 kcmil
Conductor - AL Str Tap Range 6 str.- 350 kcmil
Conductor - Copper Solid Tap 6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Tap Range 6 AWG-4/0 AWG
Conductor - Copper Str Run Range 250 kcmil- 350 kcmil
Conductor - Copper Str Tap Range 6 str.- 350 kcmil
Conductor - CopperWeld Solid Tap Range 6 sol.- 4/0 sol.
Conductor - Galvanized Steel Str Run Range 9/16 in- 5/8 in
Conductor - Galvanized Steel Str Tap Range 3/16 in - 5/8 in
Conductor Type
  • AL C Str-Run
  • AL C Str-Tap
  • CU C Str-Run
  • CU C Str-Tap
  • AAAC C 5005-Run
  • AAAC C 5005-Tap
  • AAAC C 6201-Run
  • AAAC C 6201-Tap
  • ACSR C Str-Run
  • ACSR C Str-Tap
  • CU C Solid-Tap
  • GAL Steel C Str-Run
  • GAL Steel C Str-Tap
  • Cu Weld Sol.- Tap

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings