text.skipToContent text.skipToNavigation

KVSU40W

by Burndy 

Catalog ID: KVSU40W

Cast Cu Alloy Universal Service Connector, Silicon Bronze H/W, Hot Tin Dipped

Product Details

General

Material Copper
Plated Y
Plating Type Hot Dip Galvanised
Trade Name OKLIP™
UPC 781810353165
UPC 12 Digit 7818103531655

Dimensions

Dimension - Height inch 3.53 in
Dimension - Length Overall inch 1.62 in
Dimension - Stud Size inch 1/2 in
Dimension - Width inch 2.50 in

Conductor Related

Conductor - ACSR Str Run Range 336.4 kcmil-715.5 kcmil
Conductor - ACSR Str Tap Range 3/0 ACSR - 715.5 kcmil
Conductor - AL Str Run Range 400 kcmil- 800 kcmil
Conductor - AL Str Tap Range 4/0 str.- 800 kcmil
Conductor - Copper Str Run Range 400 kcmil- 800 kcmil
Conductor - Copper Str Tap Range 4/0 str. - 800 kcmil
Conductor - Galvanized Steel Str Run Range 3/4 in - 1 in
Conductor - Galvanized Steel Str Tap Range 1/2 in - 1 in
Conductor Type
  • AL C Str-Run
  • AL C Str-Tap
  • CU C Str-Run
  • CU C Str-Tap
  • AAAC C 5005-Run
  • AAAC C 5005-Tap
  • AAAC C 6201-Run
  • AAAC C 6201-Tap
  • ACSR C Str-Run
  • ACSR C Str-Tap
  • GAL Steel C Str-Run
  • GAL Steel C Str-Tap
  • Cu Weld Sol.- Run
  • Cu Weld Sol.- Tap

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings