text.skipToContent text.skipToNavigation

UC2834

by Burndy 

Catalog ID: UC2834

CU Parallel Groove Clamp accommodates large number of CU Conductors, Conductor: 4/0 Str. - 500 (Either Groove).

Features: Type UC Connector Accommodates Large Range Of Conductors In Either Groove, Reducing Inventory To A Minimum, Interlocking Finger Design Provides Firm Grip With Maximum Contact Length, High Strength, Corrosion Resistant Silicone Bronze Hardware, One Wrench Installation, Width: 2-1/2 IN, Length: 4-1/4 IN, Height: 2-7/8 IN

Product Details

General

Application For Range Of Copper
EU RoHS Indicator Yes
Installation Torque Recommended in-lb 480 LBS/in
Plated N
Plating Type Unplated
Sub Brand TAPIT
Type UC
UPC 781810012901

Dimensions

Dimension - B Length fraction 4-1/4 in
Dimension - B Length inch 4.25 in
Dimension - Height fraction 2-3/4 in
Dimension - Height inch 2.75 in
Dimension - Width fraction 2-1/2 in
Dimension - Width inch 2.50 in

Conductor Related

Conductor - Copper Solid Size 4/0 AWG
Conductor - Copper Solid Size Range 4/0 AWG
Conductor - Copper Str Size 4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Size Range 4/0 AWG-500 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 4

Resources/Downloads