text.skipToContent text.skipToNavigation

AT20A20A20GS

by Burndy 

Catalog ID: AT20A20A20GS

Substation Connectors

Product Details

General

Application Substation
Connector Type A-Frame
Installation Torque Recommended Run in-lb 660 LBS/in
Installation Torque Recommended Tap in-lb 660 LBS/in
Material Aluminum Alloy
Material - Hardware Aluminum
One Wrench Installation Y
Physical Attribute - Number of Run Conductors 1
Physical Attribute - Number of Tap Conductors 2
Physical Attribute - Pad Orientation 20 Degree
Plated N
Plating Type Unplated
UPC 781810468401
UPC 12 Digit 7818104684011

Dimensions

Connector Angle 20 Degree
Dimension - B Length inch 5.00 in
Dimension - Height inch 11.56 in
Dimension - L Length Overall mm 291 mm
Dimension - Length BB inch 5.00 in
Dimension - Length Overall inch 11.44 in

Electrical Ratings

Rating - KVA 230 kV

Conductor Related

Conductor - AL Tube Std Run 3 IPS
Conductor - AL Tube Std Run Range 3 IPS
Conductor - AL Tube Std Tap 3 IPS
Conductor - AL Tube Std Tap Range 3 IPS

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads