BUR_PPHID-264279_ATA
BUR_PPHID-264279_ATA

AT24A19A30SS, Angled V Substation Connector

Brand:

Burndy

Catalog ID:

AT24A19A30SS

Substation Connectors.

Product details

General

Application
Substation
Connector Type
A-Frame
Installation Torque Recommended Run in-lb
660 lb-in
Installation Torque Recommended Tap in-lb
660 lb-in
Material
Aluminum Alloy, Cast
Material - Hardware
Stainless Steel
One Wrench Installation
Y
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
2
Physical Attribute - Pad Orientation
30 Degree
Plated
N
Plating Type
Unplated
UPC
621945336773
UPC 12 Digit
6219453367733

Dimensions

Connector Angle
30 Degree
Dimension - B Length inch
6.00 in
Dimension - Height inch
12.15 in
Dimension - L Length Overall mm
338 mm
Dimension - Length BB inch
4.50 in
Dimension - Length Overall inch
13.32 in

Conductor Related

Conductor - AL Tube Std Run
5 IPS
Conductor - AL Tube Std Run Range
5 IPS
Conductor - AL Tube Std Tap
2 1/2 IPS
Conductor - AL Tube Std Tap Range
2 1/2 IPS

Certifications And Compliance

Standards - RoHS Compliance Status
UI

Logistics

Minimum Pack Quantity
1

Resources and downloads