text.skipToContent text.skipToNavigation

CP39A39ASS

by Burndy 

Catalog ID: CP39A39ASS

Substation Connectors

Product Details

General

Application Substation
Connector Type Spacer
Installation Torque Recommended in-lb 480 lb-in
Material Aluminum Alloy, Cast
Material - Hardware Stainless Steel
Plated N
Plating Type Unplated
UPC 781810499405
UPC 12 Digit 7818104994055

Dimensions

Dimension - Height inch 3.32 in
Dimension - L Length Overall mm 133.35 mm
Dimension - Length Overall inch 5.25 in
Dimension - Width mm 76 mm

Electrical Ratings

Rating - KVA 230 kV

Conductor Related

Conductor - ACSR Str Size 605 (26/7) kcmil;636 (24/7) kcmil;636 (26/7) kcmil;605 (30/19) kcmil;665.6 (24/7) kcmil;636 (30/19) kcmil
Conductor - ACSR Str Size Range 605 (26/7) kcmil-665.6 (24/7) kcmil
Conductor - AL Str Size 700 kcmil;715.5 kcmil;750 kcmil
Conductor - AL Str Size Range 700 kcmil-715.5 kcmil
Physical Attribute - Number of Conductors Accommodated Total 2

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 90

Resources/Downloads