text.skipToContent text.skipToNavigation

Suspension Clamp

By ANDERSON 

Catalog ID: CFS139105S

By ANDERSON
Catalog ID:  CFS139105S
"Saddle type Corona free suspension Clamp. Material: Clamp-Aluminum alloy, Socket-Galvanized Ductile iron. Clamping range: 1.800"-2.130". Recommended for all aluminum, ACSR or aluminum alloy conductors with straight, tapered, or formed rods. Corona and RIV are controlled through the design of the clamp, thus eliminating the need for control rings"

More Options

Product Details

General

Bolt Installation Torque (Recommended) 480 in-lbs
EU RoHS Indicator No
Fitting Type Socket
Material - Clamp Aluminum
Material - Hardware Galvanized Steel
Material - Pin Stainless