Suspension Clamp

Brand:

ANDERSON

Catalog ID:

CFS14711C

Product details

General

Bolt Installation Torque (Recommended)
480 in-lbs
Fitting Type
Clevis
Material - Clamp
Aluminum
Material - Hardware
Galvanized Steel
Material - Pin (Cotter)
Stainless Steel
Material - Socket and Clevis
Galvanized Ductile Iron
Product Category
Suspension Clamp
Strength Rating - Ultimate Body
25000 lb
Type
EHV Suspension Clamps
U-Bolts
1/2 in

Dimensions

Angle - Take-Off Maximum
17.5 °
Clamping - Maximum
1.47 in
Clamping - Minimum
1.25 in
Clevis Opening
1.63 in
Diameter - Clevis Pin
0.625 in
Height
3.19 in
Length
11 in
Weight
7 lb

Electrical Ratings

Voltage Application
EHV

Conductor Related

Clamping Range
1.25- 1.47