text.skipToContent text.skipToNavigation

Suspension Clamp

by ANDERSON 

Catalog ID: HAC182C

The HAC suspension clamp is a saddle type suspension clamp designed for use in turning angles up to 70° (including sag and turn angle). The HAC clamp is for standard voltage angle construction with all aluminum, ACSR, or aluminum alloy conductor.

  • Bolt and nut may be substituted for clevis pin by adding suffix "BNK" to catalog number.
  • The clevis bolt and clevis pin are the same diameter.
  • "C" suffix indicates the suspension clamp will contain the clevis eye CA1613

Product Details

General

Bolt Installation Torque (Recommended) 480 in-lbs
Fitting Type Clevis
Material - Clamp Aluminum
Material - Hardware Galvanized Steel
Material - Pin (Cotter) Stainless Steel
Material - Socket and Clevis Galvanized Ductile Iron
Product Category Suspension Clamp
Strength Rating - Ultimate Body 25000 lb
Type Standard Voltage Suspension Clamps
U-Bolts 1/2 in

Dimensions

Angle - Take-Off Maximum 35 °
Clamping - Maximum 1.82 in
Clamping - Minimum 1.55 in
Clevis Opening 2.03 in
Diameter - Clevis Pin 0.75 in
Height 3.50 in
Length 10.13 in
Weight 6.8 lb

Electrical Ratings

Voltage Application Standard

Conductor Related

Clamping Range 1.55- 1.82

Resources/Downloads