text.skipToContent text.skipToNavigation

Suspension Clamp

by ANDERSON 

Catalog ID: HAST2204N

The HAST2 suspension clamp is a double groove, saddle type suspension clamp designed for use on standard voltage T2 transmission lines. Type HAST2 is recommended for AAC, ACSR, or AAAC T2 conductors. Maximum conductor temperature 130°C.

  • Bolt and nut may be substituted for clevis pin by adding suffix "BNK" to catalog number.
  • The clevis bolt and clevis pin are the same diameter.

Product Details

General

Bolt Installation Torque (Recommended) 480 in-lbs
Fitting Type None
Material - Clamp Aluminum
Material - Hardware Galvanized Steel
Material - Pin (Cotter) Stainless Steel
Product Category Suspension Clamp
Strength Rating - Ultimate Body 25000 lb
Type Standard Voltage/T2 Suspension Clamps

Dimensions

Angle - Take-Off Maximum 20.5 °
Clamping - Maximum 0.927 in
Clamping - Minimum 0.858 in
Clevis Opening 2.17 in
Diameter - Clevis Pin 0.625 in
Height 3.53 in
Length 10.50 in
Weight 4.9 lb

Electrical Ratings

Voltage Application Standard

Conductor Related

Clamping Range 0.858- 0.927

Resources/Downloads