Connector, Vise-Type

Brand:

FARGO

Catalog ID:

GC209

Grounding Vise-Type Connector

Bronze vise type connector for lightening arrester ground.

Side Opening Jaw facilitates easy installation.

Product details

General

Application
Transformer Ground Lug
Bolt Head Type
Hex
Bolt Installation Torque (Recommended)
240 in-lbs
Cover Available
No
Inhibitor Loaded
No
Material
Bronze
Material - Body
Bronze
Material - Bolt
Stainless Steel
Material - Hardware
Stainless Steel
Material - Keeper
Bronze
Number of Stud Threads
13
Plating
No
Product Category
Vise Type Connectors
UPC
096359307310

Dimensions

Bolt Diameter
0.31
Diameter - Bolt
0.31 in
Diameter - Bolt Head
0.56 in
Diameter - Stud
0.5 in
Dimensions
1.750 in x 1.125 in x 1.500 in
Height
1.5 in
Length
1.75 in
Length - Nut Flat-To-Flat
0.56 in
Weight
0.38 lb
Width
1.125 in

Conductor Related

Conductor Diameter - Maximum
0.528 in
Conductor Diameter - Minimum
0.229 in
Conductor Diameter Range
0.229 - 0.528
Conductor Type
Copper

Logistics

Pallet Quantity
4000

Resources and downloads