HUBBELL
PPHID-23977
* Representative image
PPHID-23977

Connector, Vise-Type

Brand:

FARGO

Catalog ID:

GA9041GAAO

Single Bolt Aluminum Vise-Type Connector.

Aluminum single bolt vise type connector for aluminum or aluminum to copper distribution, service or tap connections.

  • Recommended for aluminum or aluminum to copper distribution, service or tap connections
  • Sealant is recommended on all connectors
  • Optional snap-on cover available

Product details

General

Bolt Head Type

Hex

Bolt Installation Torque (Recommended)

300 lb/ft

Catalog Number

GA9041GAAO

Grommets

Yes

Inhibitor Loaded

Yes

Material

Aluminum Alloy

Material - Body

Aluminum Alloy

Material - Bolt

Aluminum Alloy

Material - Keeper

Aluminum Alloy

Material - Spacer

Aluminum

Plating

No

Product Category

Clamps

Style

Single Bolt

UPC

096359589495

Dimensions

Bolt Diameter

0.5

Diameter - Bolt

0.5 in

Diameter - Bolt Head

0.75 in

Dimensions

1.500 in x 3.375 in x 3.125 in

Height

3.125 in

Length

1.5 in

Weight

0.88 lb

Width

3.375 in

Conductor Related

Conductor Diameter (Main) - Maximum

0.563 in

Conductor Diameter (Main) - Minimum

0.289 in

Conductor Diameter (Main) Range

0.289 - 0.563

Conductor Diameter (Tap) - Maximum

0.447 in

Conductor Diameter (Tap) - Minimum

0.162 in

Conductor Type

Aluminum/Copper

Certifications And Compliance

UL Listed

No

Logistics

Pallet Quantity

3000

Resources and downloads

Specifications

Sales Drawings