text.skipToContent text.skipToNavigation

Connector, Vise-Type

by FARGO 

Catalog ID: GA9954GLO

Single Bolt Aluminum Vise-Type Connector.

Product Details

General

Bolt Head Type Hex
Bolt Installation Torque (Recommended) 300 lb/ft
Grommets Yes
Inhibitor Loaded Yes
Material Aluminum Alloy
Material - Body Aluminum Alloy
Material - Bolt Aluminum Alloy
Material - Keeper Aluminum Alloy
Material - Spacer Aluminum
Plating No
Product Category Clamps
Style Single Bolt

Dimensions

Diameter - Bolt 0.5 in
Diameter - Bolt Head 0.75 in
Dimensions 3.000 in x 3.000 in x 4.750 in
Height 4.750 in
Length 3.000 in
Weight 1.215 lb
Width 3.000 in

Conductor Related

Conductor Diameter (Main) - Maximum 1.126 in
Conductor Diameter (Main) - Minimum 1.026 in
Conductor Diameter (Main) Range 1.026 - 1.126
Conductor Diameter (Tap) - Maximum 0.666 in
Conductor Diameter (Tap) - Minimum 0.368 in
Conductor Type Aluminum/Copper

Certifications and Compliance

UL Listed No

Resources/Downloads