text.skipToContent text.skipToNavigation

Single Bolt Aluminum Vise-Type Connector.

by FARGO 

Catalog ID: GA9002GLSS

Single Bolt Aluminum Vise-Type Connector.

Product Details

General

Bolt Head Type Hex
Bolt Installation Torque (Recommended) 240 lb/ft
EU RoHS Indicator No
Grommets Yes
Inhibitor Loaded Yes
Material Aluminum Alloy
Material - Body Aluminum Alloy
Material - Bolt Stainless Steel
Material - Keeper Aluminum Alloy
Material - Spacer Aluminum
Plating No
Product Category Clamps
Style Single Bolt
UPC 096359484790

Dimensions

Diameter - Bolt 0.38 in
Diameter - Bolt Head 0.56 in
Dimensions 1.125 in x 1.875 in x 2.125 in
Height 2.125 in
Length 1.125 in
Weight 0.24 lb
Width 1.875 in

Conductor Related

Conductor Diameter (Main) - Maximum 0.332 in
Conductor Diameter (Main) - Minimum 0.162 in
Conductor Diameter (Main) Range 0.162 - 0.332
Conductor Diameter (Tap) - Maximum 0.332 in
Conductor Diameter (Tap) - Minimum 0.076 in
Conductor Type Aluminum/Copper

Certifications and Compliance

UL Listed No

Resources/Downloads