HUBBELL
Image of BE30AS50 Ball Eye / Shackle
Image of BE30AS50 Ball Eye / Shackle

Ball Eye / Shackle

Brand:

ANDERSON

Catalog ID:

BE30AS50

Ball Eye / Shackle Assembly , Forged Steel BE30, UTS 30,000 lb (Eye: 1.000 x 2.000" Opening x 0.688" Thick) For use with ANSI class 52-3 & 52-5 insulators assembled with Forged Steel Shackle AS50, UTS 50,000 lb (0.875" Opening, 0.750" Dia. Pin).

Ball Eye / Shackle Assembly , Forged Steel BE30, UTS 30,000 lb (Eye: 1.000 x 2.000" Opening x 0.688" Thick) For use with ANSI class 52-3 & 52-5 insulators assembled with Forged Steel Shackle AS50, UTS 50,000 lb (0.875" Opening, 0.750" Dia. Pin).

  • Forged Steel BE30: UTS 30,000 lb (Eye: 1.000 x 2.000" Opening x 0.688" Thick)
  • Forged Steel Shackle AS50: UTS 50,000 lb (0.875" Opening, 0.750" Dia. Pin)
  • For use with ANSI class 52-3 & 52-5 insulators
  • Material: Body is Galv. Steel, Hardware is Galv. Steel & Cotter Pin is Stainless Steel

Product details

General

Catalog Number

BE30AS50

EU RoHS Indicator

No

Material

Steel

Material - Pin (Clevis)

Galvanized Steel

Material - Pin (Cotter)

Stainless Steel

Number of Bolt Holes

0

Strength Rating - Ultimate

30000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359291756

Dimensions

Assembly Rating (Ultimate)

0 lb

Diameter - Bolt

0 in

Diameter - Pin

0 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length - Coupling

7.219 in

Length - Pin

0 in

Maximum Adjustment

0 in

Ring Height

0 in

Weight

2.45 lb

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads