HUBBELL
Image of BC50 Ball Clevis - 50k lb
Image of BC50 Ball Clevis - 50k lb

Ball Clevis - 50k lb

Brand:

ANDERSON

Catalog ID:

BC50

Ball clevises are used to attach ball and socket insulators to other associated tower hardware.

Ball clevises are used to attach ball and socket insulators to other associated tower hardware.

  • Ball Clevis: 0.938" Opening, 0.875" Pin, UTS 50,000 lb
  • Material: Body is Galv. Steel, Hardware is Galv. Steel & Cotter Pin is Stainless Steel
  • For use with class 52-8 and 52-11 insulators per ANSI Spec. C-29.2.71

Product details

General

Catalog Number

BC50

Fitting Type

52-8/52-11

Material - Body

Galvanized Steel

Material - Pin (Clevis)

Galvanized Steel

Material - Pin (Cotter)

Stainless Steel

Series

BC Series

Strength Rating - Ultimate

50000 lb

UPC

096359291183

Dimensions

Clevis Opening

0.94 in

Diameter - Clevis Pin

0.88 in

Length - Coupling

4.31 in

Weight

2.3 lb

Logistics

Pallet Quantity

864

Resources and downloads