HUBBELL
HPS_ID_YBC_PRODIMAGE
* Representative image
HPS_ID_YBC_PRODIMAGE

Y-Clevis Ball

Brand:

ANDERSON

Catalog ID:

YBC30

Ball Y-clevises are used to attach ball and socket insulators to other associated hardware. The bent bolt in the Y-clevis section provides an additional point of articulation. Material: Body-Galvanized Steel, Bent Bolt & Nut-Galvanized Steel,Cotter Pin-Stainless Steel;For use with ANSI class 52-3 & 52-5 insulators.

Ball Y-clevises are used to attach ball and socket insulators to other associated hardware. The bent bolt in the Y-clevis section provides an additional point of articulation. Material: Body-Galvanized Steel, Bent Bolt & Nut-Galvanized Steel,Cotter Pin-Stainless Steel;For use with ANSI class 52-3 & 52-5 insulators.

  • Attach ball and socket insulators to other associated hardware
  • For use with ANSI class 52-3 & 52-5 insulators

Product details

General

Catalog Number

YBC30

Material

Steel

Material - Pin (Clevis)

Galvanized Steel

Material - Pin (Cotter)

Stainless Steel

Number of Bolt Holes

0

Series

YBC Series

Strength Rating - Ultimate

30000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359344407

Dimensions

Assembly Rating (Ultimate)

0 lb

Diameter - Bolt

0 in

Diameter - Pin

0 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length

1.75 in

Length - Coupling

3.094 in

Length - Pin

0 in

Maximum Adjustment

0 in

Ring Height

0 in

Weight

1.744 lb

Width

1.5 in

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Logistics

Pallet Quantity

1200

Resources and downloads