HUBBELL
Image of CCC80BNK Clevis-Clevis Fitting
Image of CCC80BNK Clevis-Clevis Fitting

Clevis-Clevis Fitting

Brand:

ANDERSON

Catalog ID:

CCC80BNK

Clevis Clevises are used to attach clevis tongue insulators to various associated hardware within an insulator string. Material: body - galvanized ductile iron, clevis pin - galvanized steel, cotter pin - stainless steel.

Clevis Clevises are used to attach clevis tongue insulators to various associated hardware within an insulator string. Material: body - galvanized ductile iron, clevis pin - galvanized steel, cotter pin - stainless steel.

"BNK" suffix if added replaces clevis pin & cotter pin with bolt, nut & cotter pin

Product details

General

Catalog Number

CCC80BNK

Coupling Orientation

Straight

EU RoHS Indicator

No

Material

Ductile Iron

Material - Pin (Clevis)

Galvanized Steel

Material - Pin (Cotter)

Stainless Steel

Number of Bolt Holes

0

Series

CCC Series

Strength Rating - Ultimate

80000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359297185

Dimensions

Assembly Rating (Ultimate)

0 lb

Diameter - Bolt

0 in

Diameter - Pin

0 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length - Coupling

5.125 in

Length - Pin

0 in

Maximum Adjustment

0 in

Ring Height

0 in

Weight

5.88 lb

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Pallet Quantity

162

Resources and downloads