text.skipToContent text.skipToNavigation

Clevis Eye Fitting

By ANDERSON 

Catalog ID: CA05033

By ANDERSON
Catalog ID:  CA05033
Clevis Eye, Ductile Iron, Clevis: 0.875" Opening, 0.625" Pin, Eye: 0.625" width w/ 0.688" Hole, UTS 30,000 lb
  • Galvanized ductile iron
  • Provided with Clevis Pin & Cotter Pin in clevis

More Options

Product Details

General

Material Ductile Iron
Material - Pin (Clevis) Galvanized Steel
Material - Pin (Cotter) Stainless Steel
Number of Bolt Holes 0
Series CA Series
Strength Rating - Ultimate 30000 lb
Strength Rating - Ultimate Body 0 lb
UPC 096359296027

Dimensions