HUBBELL
Image of 941104001 RIV Clip - Clevis-Joint Connection
Image of 941104001 RIV Clip - Clevis-Joint Connection

RIV Clip - Clevis-Joint Connection

Brand:

ANDERSON

Catalog ID:

941104001

"RIV Suppression Clip".

"RIV Suppression Clip".

  • Material: Stainless Steel
  • For use clevis-pin connection joints

Product details

General

Catalog Number

941104001

EU RoHS Indicator

No

Material

Stainless Steel

Number of Bolt Holes

0

Strength Rating - Ultimate Body

0 lb

UPC

096359253136

Dimensions

Assembly Rating (Ultimate)

0 lb

Diameter - Bolt

0 in

Diameter - Pin

0 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length

1.25 in

Length - Pin

0 in

Maximum Adjustment

0 in

Ring Height

0 in

Weight

0.011 lb

Width

1.5 in

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Logistics

Pallet Quantity

7200

Resources and downloads