Anchor Shackle - 60k lb

Brand:

ANDERSON

Catalog ID:

970303001

Shackle, Forged Steel, Galvanized, 1.125" Opening, 0.750" Dia. Pin, UTS 60,000 lb

Material: Body is Galv. Steel, Hardware is Galv. Steel & Cotter Pin is Stainless Steel

Product details

General

Material
Steel
Material - Pin (Clevis)
Galvanized Steel
Material - Pin (Cotter)
Stainless Steel
Number of Bolt Holes
0
Series
AS Series
Strength Rating - Ultimate
60000 lb
Strength Rating - Ultimate Body
0 lb
UPC
096359253327

Dimensions

Assembly Rating (Ultimate)
0 lb
Clevis Opening
1.125 in
Diameter - Bolt
0 in
Diameter - Pin
0 in
Insulator Throat Diameter - Maximum
0 in
Insulator Throat Diameter - Minimum
0 in
Insulator Throat Diameter Range
0 - 0
Length - Coupling
5 in
Length - Pin
0 in
Maximum Adjustment
0 in
Ring Height
0 in
Weight
2.636 lb

Conductor Related

Conductor Diameter - Maximum
0 in
Conductor Spacing
0 in

Logistics

Pallet Quantity
960