HUBBELL
HPS_ID_SA_PRODIMAGE
* Representative image
HPS_ID_SA_PRODIMAGE

Socket Eye

Brand:

ANDERSON

Catalog ID:

936032000

Socket eyes can be used for connecting conductor clamping devices to ball and socket type insulators.

Socket eyes can be used for connecting conductor clamping devices to ball and socket type insulators.

  • Ultimate Strength is 27,000 lbs. (120 kN)
  • Hole Diameter - 0.813 inches
  • Width - 3/4"
  • Length - 3"
  • Material: Body - galvanized ductile iron, Cotter Pin - stainless steel
  • For use with ANSI class 52-3 and 52-5 insulators per ANSI Spec. C29.2-71.

Product details

General

Catalog Number

936032000

Material

Ductile Iron

Material - Pin (Cotter)

Stainless Steel

Number of Bolt Holes

0

Series

SA Series

Strength Rating - Ultimate

27000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359252955

Dimensions

Assembly Rating (Ultimate)

0 lb

Diameter - Bolt

0 in

Diameter - Eye Hole

0.813 in

Diameter - Pin

0 in

Dimensions

2.31 in x 4.63 in x 0.75 in

Height

0.75 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length

2.31 in

Length - Coupling

3 in

Length - Pin

0 in

Maximum Adjustment

0 in

Ring Height

0 in

Weight

2.112 lb

Width

4.63 in

Width - Eye

0.75 in

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Logistics

Pallet Quantity

800

Resources and downloads