text.skipToContent text.skipToNavigation

Socket

Socket Clevis

By ANDERSON  
Catalog ID: SC301
Socket Clevis, Ductile Iron, Clevis: 1.125" Opening, 0.625" Pin, UTS 30,000 lb; For use with ANSI class 52-3 & 52-5 insulators

Socket Clevis

By ANDERSON  
Catalog ID: SC30AHM
Socket Clevis, Ductile Iron, Clevis: 0.875" Opening, 0.625" Pin, UTS 30,000 lb; For use with ANSI class 52-3 & 52-5 insulators

Socket Clevis

By ANDERSON  
Catalog ID: 876032000
Socket Clevis, Ductile Iron, Clevis: 0.813" Opening, 0.625" Pin, UTS 30,000 lb; For use with ANSI class 52-3 & 52-5 insulators

Socket Clevis

By ANDERSON  
Catalog ID: SC50L
Socket Clevis, Ductile Iron, Clevis: 1.000" Opening, 0.875" Pin, UTS 50,000 lb; For use with ANSI class 52-8 & 52-11 insulators

Socket Clevis

By ANDERSON  
Catalog ID: SC501
Socket Clevis, Ductile Iron, Clevis: 1.125" Opening, 0.875" Pin, UTS 50,000 lb; For use with ANSI class 52-8 & 52-11 insulators

Socket Clevis

By ANDERSON  
Catalog ID: SC30
Socket Clevis, Ductile Iron, Clevis: 0.875" Opening, 0.625" Pin, UTS 30,000 lb; For use with ANSI class 52-3 & 52-5 insulators

Socket Clevis

By ANDERSON  
Catalog ID: 115452000
Socket Clevis, Ductile Iron, Clevis: 0.813" Opening, 0.625" Pin, UTS 18,000 lb; For use with ANSI class 52-3 insulators

Socket Eye

By ANDERSON  
Catalog ID: SA06
Socket Eye, Ductile Iron, Eye: 0.750" with 0.688" Hole, UTS 25,000 lb; For use with ANSI class 52-3 & 52-5 insulators