text.skipToContent text.skipToNavigation

Cover, Plastic

by ANDERSON 

Catalog ID: SEC4

Snap-on hinged plastic cover for use on 5/8" OD compression line splices up to 2" long.

  • Designed to provide protection of compression line splices from accidental contact by wildlife
  • One piece design with reinforced hinge for easy installation
  • Flexible "fingers" on cable entry ports close around conductor.
  • UV stabilized polypropylene construction for long-term performance

Product Details

General

Application Cover for "D" die H-taps
Bushing Accommodated Type Most Distribution and Transformer Bushings
Hot Stick Eyes Yes
Material Plastic
Material - Body UV Stabilized Polypropylene
Product Category Mechanical Connectors
Style Cover for "D" die H-taps
UPC 096359325727

Dimensions

Diameter 4.88 in
Diameter - Nominal Skirt Insulator 3.75 in - 4.75 in
Height 10.59 in
Weight 0.48 lb

Resources/Downloads