text.skipToContent text.skipToNavigation

TC-500

by CMC 

Catalog ID: TC-500

Aluminum Tap Connectors,Type: TC, Cover color: Blue, connector use: GP-500 / GT-500. Parallel and Tee Taps are manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity. They are dual rated for both copper and aluminum conductors and are electro tin plated to provide low contact resistance and protection against corrosion. Only a scredriver or allen wrench is needed for assembly. They are also reuseable.90° C Rated (486B Listed). UL listed and CSA certified.

  • Covers only
  • Product Details

    General

    Material Aluminum
    UPC 192663079254

    Dimensions

    Dimensions 4.89 in x 3.34 in x 2.12 in
    Height 2.12 in
    Length 4.89 in
    Width 3.34 in

    Resources/Downloads

    Specifications