text.skipToContent text.skipToNavigation

Aluminum Automatic Dead End, 1/0 AAC, 1/0 AAAC, 1/0 ACSR Conductor, Semi-Flex Bail.

by FARGO 

Catalog ID: GD466A

Aluminum Automatic Dead End, 1/0 AAC, 1/0 AAAC, 1/0 ACSR Conductor, Diameter range .355 - .400" (9.02 - 10.16 mm), Semi-Flex Bail.

  • Automatic Dead Ends for ACSR, AAC, and AAAC Conductor
  • galvanized steel stirrup clevis or Z-bail for primary applications and flexible or semi-flex bails for secondary applications
  • Add "N" for neoprene covered Flex or Semi-flex bail
  • Add "TA" for pulling eye (clevis bail only)

Product Details

General

Bail Option Semi-Flex Bail
Color Code Yellow
Material Aluminum
Material - Bail Stainless Steel
Material - Shell High Strength Aluminum Alloy
Product Category Semi-Flex Bail
Type Automatic
UPC 096359309215

Dimensions

Assembly Rating (Ultimate) 0 lb
Weight 0.290 lb

Conductor Related

Conductor Compatibility ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;AAC-Poppy-1/0-7;AAAC 6201 Alloy-Azusa-123.3-6/18
Conductor Diameter - Maximum 0.4 in
Conductor Diameter - Minimum 0.355 in
Conductor Diameter Range 0.355 - 0.4

Logistics

Pallet Quantity 2100 EA

Resources/Downloads