text.skipToContent text.skipToNavigation

Aluminum Automatic Dead End, 4/0 AAC, 4/0 AAAC, 4/0 ACSR Conductor, SS Flex Bail.

by FARGO 

Catalog ID: GD409A

Aluminum Automatic Dead End, 4/0 AAC, 4/0 AAAC, 4/0 ACSR Conductor, Diameter range .505 - .563" (12.83 -15.11 mm), SS Flex Bail.

  • Automatic Dead Ends for ACSR, AAC, and AAAC Conductor
  • galvanized steel stirrup clevis or Z-bail for primary applications and flexible or semi-flex bails for secondary applications
  • Add "N" for neoprene covered Flex or Semi-flex bail
  • Add "TA" for pulling eye (clevis bail only)

Product Details

General

Bail Option SS Flex Bail
Color Code Pink
Material Aluminum
Material - Bail Stainless Steel
Material - Shell High Strength Aluminum Alloy
Product Category Flex Bail
Type Automatic
UPC 096359308782

Dimensions

Assembly Rating (Ultimate) 0 lb
Weight 0.980 lb

Conductor Related

Conductor Compatibility ACSR-Turkey-6-6/1;AAC-Oxlip-4/0-7
Conductor Diameter - Maximum 0.563 in
Conductor Diameter - Minimum 0.505 in
Conductor Diameter Range 0.505 - 0.563

Logistics

Pallet Quantity 1000 EA

Resources/Downloads