text.skipToContent text.skipToNavigation

Copper Automatic Dead End, 250 STR Copper Conductor, Clevis Bail.

by FARGO 

Catalog ID: GD521

Copper Automatic Dead End, 250 STR Copper Conductor, Diameter range .57 - .58" (14.4 - 14.7 mm), Clevis Bail.

Product Details

General

Bail Option Clevis Bail
Material Copper
Material - Bail Galvanized Steel
Material - Pin (Clevis) Galvanized Steel
Material - Pin (Cotter) Stainless Steel
Material - Shell Copper Alloy
Product Category Clevis Bail
Type Automatic
UPC 096359309451

Dimensions

Weight 2.200 lb

Conductor Related

Conductor Diameter - Maximum 0.58 in
Conductor Diameter - Minimum 0.57 in
Conductor Diameter Range 0.57 - 0.58