text.skipToContent text.skipToNavigation

Copper Automatic Dead End, #6 SOL Copper, Flex Bail.

by FARGO 

Catalog ID: GD111

Copper Automatic Dead End, #6 SOL Copper, Conductor Range .16 - .17" (4.0-4.4 mm), Flex Bail.

Product Details

General

Bail Option Flex Bail
Material Copper
Material - Bail Stainless Steel
Material - Shell Copper Alloy
Product Category Flex Bail
Type Automatic
UPC 096359307877

Dimensions

Weight 0.190 lb

Conductor Related

Conductor Diameter - Maximum 0.17 in
Conductor Diameter - Minimum 0.16 in
Conductor Diameter Range 0.16 - 0.17

Logistics

Pallet Quantity 11200 EA

Resources/Downloads