BUR_PPHID-264377_CUW32RE
BUR_PPHID-264377_CUW32RE

CUW556AE, Deadend Clamp, Aluminum Alloy

Brand:

Catalog ID:

CUW556AE

High Strength Aluminium Alloy, Deadend Clamp, 3/0 - 556 kcmil ACSR, 10.4" Length.

Product details

General

Connector Type
Deadend
Material
Aluminum Alloy
Material - Hardware
Galvanized Steel
Plated
Y
Plating Type
Tin - Electro Plated
UPC
781810434550

Dimensions

Dimension - Height fraction
4-1/2 in
Dimension - Height inch
4.5 in
Dimension - L Length Overall mm
264 mm
Dimension - Length Overall inch
10.4 in
Dimension - Width fraction
3-65/67 in
Dimension - Width inch
3.97 in
Dimension - Width mm
101 mm

Conductor Related

Conductor - AL Str Size
3/0;4/0;250;266.8;300;336.4;350;397.5;400;450;477;500;550;556.5

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Resources and downloads