text.skipToContent text.skipToNavigation

DUW28A

by Burndy 

Catalog ID: DUW28A

Al Alloy Deadend Strain Clamp, Without Pulling Eye, #1 - 4/0 AWG Al, #2 - 4/0 AWG ACSR

Product Details

General

Connector Type Deadend
Material Aluminum Alloy
Material - Hardware Galvanized Steel
Plated N
Plating Type Unplated
Prefilled Oxide Inhibitor N
UPC 781810013366

Dimensions

Dimension - B Length fraction 5-4/21 in
Dimension - B Length inch 5.19 in
Dimension - Height fraction 2
Dimension - Height inch 2.06 in
Dimension - Hole Size fraction 7/8
Dimension - Hole Size inch 0.88 in
Dimension - Hole Size mm 22 mm
Dimension - L Length Overall mm 264 mm
Dimension - Length Overall inch 10.41 in
Dimension - Width fraction 2-1/4 in
Dimension - Width inch 2.25 in
Dimension - Width mm 57 mm
Dimension - Z inch 1.44 in

Conductor Related

Conductor - AAAC 5005 Size 77.47 (7) kcmil;123.3 (7) kcmil;155.4 (7) kcmil;195.7 (7) kcmil;246.9 (7) kcmil
Conductor - AAAC 5005 Size Range 77.47 (7) kcmil-246.9 (7) kcmil
Conductor - AAAC 6201 Size 77.47 (7) kcmil;123.3 (7) kcmil;155.4 (7) kcmil;195.7 (7) kcmil;246.9 (7) kcmil
Conductor - AAAC 6201 Size Range 77.47 (7) kcmil-246.9 (7) kcmil
Conductor - ACSR Str Size 2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG;1 (6/1) Robin AWG;1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG;3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG
Conductor - ACSR Str Size Range 2 (6/1) Sparrow AWG-4/0 (6/1) Penquin AWG
Conductor - AL Str Size 1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - AL Str Size Range 1 AWG-4/0 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 14

Resources/Downloads

Customer Notices

Sales Drawings