text.skipToContent text.skipToNavigation

DUW31A

by Burndy 

Catalog ID: DUW31A

Cast Aluminium Alloy, Deadend Clamp, W/O eye, 4/0 - 350 kcmil ACSR, 2.38" Width

Product Details

General

Connector Type Deadend
Material Aluminum Alloy
Material - Hardware Galvanized Steel
Plated N
Plating Type Unplated
Prefilled Oxide Inhibitor N
UPC 781810013373

Dimensions

Dimension - B Length fraction 5-22/71 in
Dimension - B Length inch 5.31 in
Dimension - Height fraction 2-20/29 in
Dimension - Height inch 2.69 in
Dimension - Hole Size fraction 1
Dimension - Hole Size inch 1 in
Dimension - Hole Size mm 25 mm
Dimension - L Length Overall mm 271 mm
Dimension - Length Overall inch 10.68 in
Dimension - Width fraction 2-19/50 in
Dimension - Width inch 2.38 in
Dimension - Width mm 60 mm
Dimension - Z inch 1.76 in

Conductor Related

Conductor - ACSR Str Size 4/0 (6/1) Penquin AWG;80 (8/1) Grouse kcmil;101.8 (12/7) Petrel kcmil;110.8 (12/7) Minorca kcmil;134.6 (12/7) Leghorn kcmil;159 (12/7) Guinea kcmil;176.9 (12/7) Dotterel kcmil;190.8 (12/7) Dorking kcmil;211.3 (12/7) Cochin kcmil;203.2 (16/9) Brahma kcmil;266.8 (18/1) Waxwing kcmil;266.8 (26/7) Owl kcmil;266.8 (26/7) Partridge kcmil;300.0 (26/7) Ostrich kcmil;336.4 (18/1) Merlin kcmil
Conductor - ACSR Str Size Range 4/0 (6/1) Penquin AWG-336.4 (18/1) Merlin kcmil
Conductor - AL Str Size 4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil
Conductor - AL Str Size Range 4/0 AWG-350 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings