text.skipToContent text.skipToNavigation

CUW26RECG5

by Burndy 

Catalog ID: CUW26RECG5

Accom: #6 - 2/0 ACSR #6 - 2/0 ASC

Product Details

General

Connector Type Deadend
Material Aluminum Alloy
Material - Hardware Galvanized Steel
Plated Y
Plating Type Tin - Electro Plated
UPC 621945007857

Dimensions

Dimension - Height fraction 3-22/25 in
Dimension - Height inch 3.88 in
Dimension - L Length Overall mm 213 mm
Dimension - Length Overall inch 8.38 in
Dimension - Width fraction 3-15/79 in
Dimension - Width inch 3.19 in
Dimension - Width mm 81 mm

Conductor Related

Conductor - ACSR Str Size 6 (6/1) Turkey AWG;5 (6/1) Thrush AWG;4 (6/1) Swan AWG;4 (7/1) Swanate AWG;3 (6/1) Swallow AWG;2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG;1 (6/1) Robin AWG;1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG
Conductor - ACSR Str Size Range 6 (6/1) Turkey AWG-2/0 (6/1) Quail AWG
Conductor - AL Str Size 6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG
Conductor - AL Str Size Range 6 AWG-2/0 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads