BUR_PPHID-264388_DUW31
BUR_PPHID-264388_DUW31

DUW31, Deadend Clamp, Copper Alloy

Brand:

Catalog ID:

DUW31

High strength corrosion resistant copper alloy strain clamp with three DURIUM U-bolts and single serrated saddle; Galvanized steel clevis pin; For Copper Conductors; RoHS Compatible; Material: Copper; Finish: Bright Dipped; Conductor Range (Main/Primary): 4/0 Str - 350 KCMIL.

Product details

General

Connector Type
Deadend
Material
Copper Alloy
Material - Hardware
Galvanized Steel
Plated
Y
Plating Type
Tin - Electro Plated
UPC
781810013434

Dimensions

Dimension - B Length fraction
4-14/25 in
Dimension - B Length inch
4.56 in
Dimension - Height fraction
1-47/50 in
Dimension - Height inch
1.94 in
Dimension - L Length Overall mm
249 mm
Dimension - Length Overall inch
9.81 in
Dimension - Width fraction
2-11/25 in
Dimension - Width inch
2.44 in
Dimension - Width mm
62 mm

Conductor Related

Conductor - Copper Str Size
4/0 AWG;250 kcmil;300 kcmil;350 kcmil
Conductor - Copper Str Size Range
4/0 AWG-350 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Resources and downloads

Customer Notices

Sales Drawings