text.skipToContent text.skipToNavigation

DUW34

by Burndy 

Catalog ID: DUW34

Cu Deadend Strain Clamp, 350 - 500 kcmil Cu

Product Details

General

Connector Type Deadend
Material Copper Alloy
Material - Hardware Galvanized Steel
Plated Y
Plating Type Tin - Electro Plated
UPC 781810013441

Dimensions

Dimension - B Length fraction 4-33/50 in
Dimension - B Length inch 4.66 in
Dimension - Height fraction 2-33/50 in
Dimension - Height inch 2.66 in
Dimension - L Length Overall mm 251 mm
Dimension - Length Overall inch 9.9 in
Dimension - Width fraction 2-18/25 in
Dimension - Width inch 2.72 in
Dimension - Width mm 69 mm

Conductor Related

Conductor - Copper Str Size 350;400;450;500
Conductor - Copper Str Size Range 350-500

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 6

Resources/Downloads