text.skipToContent text.skipToNavigation

Strain Clamp, Quadrant, Heavy Duty

by ANDERSON 

Catalog ID: BSD98N

Strain Clamp, Quadrant, Heavy Duty, Bronze, Conductor Range 0.5 - 0.98 in, Fitting: None

Product Details

General

Bolt Installation Torque (Recommended) 0 ft-lbs
Fitting Type None
Material Bronze
Material - Body Aluminum Bronze Alloy
Material - Hardware Galvanized Steel
Material - Keeper Electrical Bronze
Material - Pin (Cotter) #302 Stainless Steel
Number of Pad Holes 0
Product Category Quadrant
Strength Rating - Ultimate Body 30000 lb
Style BSD
Tension Range 0 lb
Type Bolted
U-Bolts 5 in
UPC 096359346210

Dimensions

Actual Clamp Strand Diameter Range 0 in
Adjustment Step 0 in
Angle - Pad 0 °
Clamping - Maximum 0 in
Clamping - Minimum 0 in
Clevis Opening 1.188 in
Diameter - Bolt 0.5 in
Diameter - Clamping Hardware 0 in
Diameter - Clevis Pin 0 in
Diameter - Eye Hole 0 in
Diameter - Inside 0 in
Diameter - Pad Bolt 0 in
Diameter - Pin 0.625 in
Length - Pin 0 in
Take Up 0 in
Thickness - Pad 0 in
Total Adjustment 0 in
Weight 26.660 lb

Electrical Ratings

Voltage Application Standard

Conductor Related

Conductor Diameter (Main) - Maximum 0 in
Conductor Diameter (Main) - Minimum 0 in
Conductor Diameter - Maximum 0.98 in
Conductor Diameter - Minimum 0.5 in
Conductor Diameter Range 0.5 - 0.98
Messenger Diameter - Maximum 0 in
Messenger Diameter - Minimum 0 in

Resources/Downloads