text.skipToContent text.skipToNavigation

Deadend

By ANDERSON 

Catalog ID: BDE86N

By ANDERSON
Catalog ID:  BDE86N
Deadend, Straight line, Bronze, 4/0 (7 STR) - 550MCM CU, Conductor Range 0.52- 0.86 in, Fitting: None.
  • For use with copper or CopperWeld conductor
  • Add "S" for socket or "C" for clevis fitting options

More Options

Product Details

General

Fitting Type None
Material Bronze; Steel
Material - Body Bronze Alloy
Material - Bolt Galvanized Steel
Material - Hardware Galvanized Steel
Product Category Straight Line
Strength Rating - Ultimate Body 8000 lb
Style BDE
Type Bolted Straight Line Deadend
U-Bolts 2 in
UPC 096359291671

Dimensions

Diameter - Bolt 0.5 in
Weight 6.860 lb
<