text.skipToContent text.skipToNavigation

Deadend

by ANDERSON 

Catalog ID: BDE70N

Deadend, Straight line, Bronze, 4/0 SOL - 350MCM CU, Conductor Range 0.46- 0.70 in, Fitting: None.

  • For use with copper or CopperWeld conductor
  • Add "S" for socket or "C" for clevis fitting options

Product Details

General

Fitting Type None
Material Bronze
Material - Body Bronze Alloy
Material - Bolt Galvanized Steel
Material - Hardware Galvanized Steel
Product Category Straight Line
Strength Rating - Ultimate Body 8000 lb
Style BDE
Type Bolted
U-Bolts 2 in
UPC 096359291633

Dimensions

Diameter - Bolt 0.5 in
Weight 6.370 lb

Conductor Related

Conductor Diameter - Maximum 0.7 in
Conductor Diameter - Minimum 0.46 in
Conductor Diameter Range 0.46 - 0.7

Logistics

Carton Quantity 10

Resources/Downloads