text.skipToContent text.skipToNavigation

Compression Deadend

by FARGO 

Catalog ID: A101457NT

Compression Deadend, Uni-Grip, Double Tongue, Adjustable Clevis, for ACSR 1192.5 kcmil 45/7, Without Terminals

Product Details

General

Bolt Installation Torque (Recommended) 0 ft-lbs
Compression Method Uni-Grip (single die system)
Die Size 14CD
Material Aluminum; Steel
Material - Body Seamless Extruded Aluminum Alloy
Material - Clevis Galvanized Forged Steel
Material - Hardware Aluminum Alloy
Material - Pin (Cotter) #304 Stainless Steel
Number of Bolt Holes 4
Number of Pad Holes 0
Press Minimum 60 to
Product Category Adjustable Clevis
Style Uni-Grip, Double Tongue, Adjustable Clevis
Tension Range 0 lb
Terminal Option No
Type Compression

Dimensions

Actual Clamp Strand Diameter Range 0 in
Adjustment Step 0 in
Angle - Pad 0 °
Bolt Diameter 1.000 in
Clamping - Maximum 0 in
Clamping - Minimum 0 in
Diameter - Clamping Hardware 0 in
Diameter - Clevis Pin 0 in
Diameter - Eye Hole 0 in
Diameter - Inside 0 in
Diameter - Outside 1.302 in
Diameter - Pad Bolt 0 in
Length - Pin 0 in
Length Before Compression 28 in
Maximum Adjustment 3.5 in
Take Up 0 in
Thickness - Pad 0 in
Total Adjustment 0 in
Width - Pad 3 in

Electrical Ratings

Voltage Application EHV; Standard

Conductor Related

Conductor Compatibility ACSR-Bunting-1192.5-45/7
Conductor Diameter (Main) - Maximum 0 in
Conductor Diameter (Main) - Minimum 0 in
Messenger Diameter - Maximum 0 in
Messenger Diameter - Minimum 0 in

Resources/Downloads