HPS_ID_A101122_PRODIMAGE
* Representative image
HPS_ID_A101122_PRODIMAGE

Compression Deadend

Brand:

FARGO

Catalog ID:

A101664

Compression Deadend, Uni-Grip, Double Tongue, Adjustable Clevis, for ACSR 1431 kcmil 54/19, With Terminals

  • For use with ACSR code name Plover
  • Full tension Deadend assembly
  • Steel Adjustible Clevis threaded stub factory compressed in deadend
  • Prefilled with joint compound
  • Double tongue deadends provided with 2 jumper terminals & mounting hardware
  • Jumper Terminal & Mounting Hardware included

Product details

General

Bolt Installation Torque (Recommended)
0 ft-lbs
Compression Method
Uni-Grip (single die system)
Die Size
16CD
Material
Aluminum; Steel
Material - Body
Seamless Extruded Aluminum Alloy
Material - Clevis
Galvanized Forged Steel
Material - Hardware
Aluminum Alloy
Material - Pin (Cotter)
#304 Stainless Steel
Material - Terminal
Seamless Extruded Aluminum Alloy
Number of Bolt Holes
4
Number of Pad Holes
0
Press Minimum
60 to
Product Category
Adjustable Clevis
Style
Uni-Grip, Double Tongue, Adjustable Clevis
Tension Range
0 lb
Type
Compression

Dimensions

Actual Clamp Strand Diameter Range
0 in
Adjustment Step
0 in
Angle - Pad
0 °
Bolt Diameter
1.1 in
Clamping - Maximum
0 in
Clamping - Minimum
0 in
Diameter - Clamping Hardware
0 in
Diameter - Clevis Pin
0 in
Diameter - Eye Hole
0 in
Diameter - Inside
0 in
Diameter - Outside
1.465 in
Diameter - Pad Bolt
0 in
Length - Pin
0 in
Length Before Compression
33.9 in
Maximum Adjustment
4.4 in
Messenger Diameter Range
0 - 0
Take Up
0 in
Thickness - Pad
0 in
Total Adjustment
0 in
Width - Pad
3 in

Electrical Ratings

Voltage Application
EHV; Standard

Conductor Related

Clamping Range
0- 0
Conductor Compatibility
ACSR-Plover-1431-54/19
Conductor Diameter (Main) - Maximum
0 in
Conductor Diameter (Main) - Minimum
0 in
Conductor Diameter (Main) Range
0 - 0
Messenger Diameter - Maximum
0 in
Messenger Diameter - Minimum
0 in