text.skipToContent text.skipToNavigation

Compression Deadend

By FARGO 

Catalog ID: A091122

By FARGO
Catalog ID:  A091122
Compression Deadend, Uni-Grip, Single Tongue, Adjustable Clevis, for ACSR 477 kcmil 30/7, With Terminal
  • For use with ACSR code name Hen
  • Full tension Deadend assembly
  • Steel Adjustible Clevis threaded stub factory compressed in deadend
  • Prefilled with joint compound
  • Jumper Terminal & Mounting Hardware included

More Options

Product Details

General

Bolt Installation Torque (Recommended) 0 ft-lbs
Compression Method Uni-Grip (single die system)
Die Size 11CD
Material Aluminum; Steel
Material - Body Seamless Extruded Aluminum Alloy
Material - Clevis Galvanized Forged Steel
Material - Hardware Aluminum Alloy